Key features and benefits:
-
Small package to allow compact system design
-
Wide input voltage range
-
Low quiescent current, low noise, low ripple output voltage, low EMI, and fast transient response
-
High power efficiency
-
Minimized solution size
Key applications:
Consumer applications:
-
Wearable electronics
-
Asset tracking device
-
Medical sensor patches and monitor
-
Hearing aid
-
3 x AA battery powered application
Industrial applications:
-
Smart meters
-
Industrial IOT / Narrowband (NB)-IOT sensor
-
Factory automation, distributed power
-
Motor drive control
-
Lighting control
-
Sweeping robot, vacuum cleaner, 12 V/24 V/48 V rail input applications
Automotive applications:
-
Body electronics and lighting
-
In-Vehicle Infotainment (IVI) and cluster
-
Advanced driver assistance systems (ADAS), camera
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NEX30606 | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | ACT |
|
NEX30606UA | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | Production | |
NEX40400 | 4.5 V to 40 V, 600 mA, synchronous step-down converter | ACT |
|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Design support (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
NEX40101_Regulator_Design_Spreadsheet.xlsx | Application design tool. This Excel-based spreadsheet facilitates the design of an NEX40101-based DC/DC buck converter. | Design support | 2025-07-30 |
Leaflet (2) |
|||
File name | Title | Type | Date |
lealfet_NEX3060x_220_a_ultralow_buck_converter.pdf | lealfet_NEX3060x_220_a_ultralow_buck_converter | Leaflet | 2025-01-13 |
leaflet_NEX40400_synchronous_step_down_converter.pdf | leaflet_NEX40400_synchronous_step_down_converter | Leaflet | 2025-01-13 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.